
Brand: Hubbell Premise Wiring
Catalog ID: FSPNSCDS6Y
Standard Product
Application
Interconnect
Catalog Number
FSPNSCDS6Y
Color
Item Type
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620340401
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Repeatability
0.1 dB SM / 0.2 dB MM
Service Life
500 matings
Single/Multimode
SM/MM
Temperature Rating
-40C to +85C
Carton Quantity
4