HUBBELL CANADA
Image of FSPNLCDS12GN Fiber Optic Panel Adapter, 24-Fiber, 12 LC Duplex, Zircon Sleeves, Green

Fiber Optic Panel Adapter, 24-Fiber, 12 LC Duplex, Zircon Sleeves, Green

Brand: Hubbell Premise Wiring

Catalog ID: FSPNLCDS12GN

Fiber Optic Panel Adapter, 24-Fiber, 12) LC Duplex, Zircon Sleeves, Green.

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Duplex

Application

Interconnect

Catalog Number

FSPNLCDS12GN

Color

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

12

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Size

5.1" X 1.1"

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671741

Dimensions

Size

5.1" X 1.1"

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Duplex

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

12

Logistics

Carton Quantity

4