HUBBELL CANADA
Image of FSPNLCQS6B Fiber Optic Panel Adapter, 24-Fiber, 6 LC Quad, Phosphor Zircon Sleeves, Blue

Fiber Optic Panel Adapter, 24-Fiber, 6 LC Quad, Phosphor Zircon Sleeves, Blue

Brand: Hubbell Premise Wiring

Catalog ID: FSPNLCQS6B

Fiber Optic Panel Adapter, 24-Fiber, 6) LC Quad, Phosphor Bronze Sleeves, Blue.

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

LC Quad

Application

Interconnect

Catalog Number

FSPNLCQS6B

Color

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

24

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

SM/MM

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620340067

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Quad

Repeatability

0.2 dB

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

24

Logistics

Carton Quantity

4