HUBBELL CANADA
Image of FSPNLCDS3AQ Fiber Optic Panel Adapter, 6-Fiber, 3 LC Duplex, Zircon Sleeves, Aqua

Fiber Optic Panel Adapter, 6-Fiber, 3 LC Duplex, Zircon Sleeves, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: FSPNLCDS3AQ

Fiber Optic Panel Adapter, 6-Fiber, 3) LC Duplex, Zircon Sleeves, Aqua.

Premium Quality and High Performance Design

Produit standard

General

Adapter Type

LC Duplex

Application

Catalog Number

FSPNLCDS3AQ

Color

Environmental Conditions

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Size

5.1" X 1.1"

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671796

Dimensions

Size

5.1" X 1.1"

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Environmental Conditions

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

LC Duplex

Repeatability

0.1 dB SM / 0.2 dB MM

Service Life

500 matings

Single/Multimode

SM/MM

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4

Pallet Quantity

1800