
Brand: Hubbell Premise Wiring
Catalog ID: FSPNSCA6
Standard Product
Adapter Type
SC Simplex, APC
Application
Interconnect
Catalog Number
FSPNSCA6
Color
Item Type
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
6
Repeatability
0.1 dB
Service Life
500 matings
Single/Multimode
SM
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620340203
Insertion Loss
0.30 dB
Return Loss
55
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Adapter Type
SC Simplex, APC
Repeatability
0.1 dB
Service Life
500 matings
Single/Multimode
SM
Temperature Rating
-40C to +85C
Number Of Ports
6
Carton Quantity
4