HUBBELL CANADA
Image of FSPNMTPBE6 Fiber Optic Panel Adapter, 72 Fiber, 6 12-Fiber MTP, Phosphor Zircon Sleeves, Beige

Fiber Optic Panel Adapter, 72 Fiber, 6 12-Fiber MTP, Phosphor Zircon Sleeves, Beige

Brand: Hubbell Premise Wiring

Catalog ID: FSPNMTPBE6

Fiber Optic Panel Adapter, 72 Fiber, 6) 12-Fiber MTP, Phosphor Bronze Sleeves, Beige.

Premium Quality and High Performance Design

Standard Product

General

Adapter Type

MPO

Application

Interconnect

Catalog Number

FSPNMTPBE6

Color

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.2 dB

Service Life

500 matings

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620671611

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

MPO

Repeatability

0.2 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4