
Brand: Hubbell Premise Wiring
Catalog ID: FSPNMTRJ8
Standard Product
Adapter Type
MT-RJ
Application
Interconnect
Catalog Number
FSPNMTRJ8
Color
Item Type
Material
Ceramic Zirconium
Material - Mounting Hardware
Snap-In
Number Of Ports
8
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Sub Brand
OptiChannel
Temperature Rating
-40C to +85C
UPC
662620340173
Insertion Loss
0.30 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Singlemode or Multimode
Industry Standard(s)
Adapter Type
MT-RJ
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
Number Of Ports
8
Carton Quantity
4