HUBBELL CANADA
Image of FSPNSCD6X Fiber Optic Panel Adapter, SC Duplex, 6-Port, Unloaded

Fiber Optic Panel Adapter, SC Duplex, 6-Port, Unloaded

Brand: Hubbell Premise Wiring

Catalog ID: FSPNSCD6X

FSP Adapter Panel, SC Duplex, 6-Port, Unloaded.

  • Wide Range of Adapter Types
  • Quick and Easy Snap-in Design
  • Premium Quality and High Performance

Unloeaded SC Panel

General

Adapter Type

SC Duplex/LC Quad

Application

Interconnect

Catalog Number

FSPNSCD6X

Color

Item Type

Material

Ceramic Zirconium

Material - Mounting Hardware

Snap-In

Number Of Ports

6

Repeatability

0.1 dB

Service Life

500 matings

Sub Brand

OptiChannel

Temperature Rating

-40C to +85C

UPC

662620340241

Electrical Ratings

Insertion Loss

0.30 dB

Return Loss

55

Conductor Related

Fiber Size

125 Micron

Fiber Type

Singlemode or Multimode

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.3
  • TIA-604-FOCIS

Operational

Adapter Type

SC Duplex/LC Quad

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

-40C to +85C

Configuration

Number Of Ports

6

Logistics

Carton Quantity

4