HUBBELL CANADA
Image of DFPCSTSCE2MM Fiber Optic, Patch Cord, Patch Cord, Plenum Rated, OM3 Duplex, ST-SC, 2 Meter Length
Discontinued

Fiber Optic, Patch Cord, Patch Cord, Plenum Rated, OM3 Duplex, ST-SC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCSTSCE2MM

Fiber Optic, Patch Cord, Patch Cord,Plenum Rated, OM3 Duplex, ST-SC, 2 Meter Length

General

Catalog Number

DFPCSTSCE2MM

Color

UPC

662620324739

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Plenum

Mode

OM3, MM

Logistics

Carton Quantity

50