HUBBELL CANADA
Image of HDFHPCLCPRPG4M3 Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 3 Meter, Aqua

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 3 Meter, Aqua

Brand: Hubbell Premise Wiring

Catalog ID: HDFHPCLCPRPG4M3

Fiber Optic, Patch Cord, Plenum, OM4, Duplex, LC Push Rod to LC Push Rod, Reverse Polarity, 3 Meter, Aqua

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

HDFHPCLCPRPG4M3

Color

Aqua

Construction Material - Main

UPC

662620361123

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25