HUBBELL CANADA
Image of DFPCLCLCF1MM Fiber Optic, Patch Cord, Plenum Rated, OM4 Fiber, Duplex, LC-LC, 1 Meter Length

Fiber Optic, Patch Cord, Plenum Rated, OM4 Fiber, Duplex, LC-LC, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCLCLCF1MM

Fiber Optic, Patch Cord, Plenum Rated, OM4 Fiber, Duplex, LC-LC, 1 Meter Length

Plenum Rated

General

Application

LC-LC

Catalog Number

DFPCLCLCF1MM

Color

Aqua

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Size

OM4

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620312699

Dimensions

Length (Meters)

1 m

Pitch

12

Size

OM4

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Plenum

Mode

OM4, MM

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50