HUBBELL CANADA
Image of DFHPCLCLCF2MM Fiber Optic, Patch Cord, Plenum Rated, OM4 Fiber, Duplex, LC-LC, 2 Meter Length

Fiber Optic, Patch Cord, Plenum Rated, OM4 Fiber, Duplex, LC-LC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCLCF2MM

Fiber Optic, Patch Cord, Plenum Rated, OM4 Fiber, Duplex, LC-LC, 2 Meter Length

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCF2MM

Color

Aqua

Construction Material - Main

UPC

662620360959

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Logistics

Carton Quantity

25