HUBBELL CANADA
Image of DFRCLCLCC1MM Fiber Optic, Patch Cord, Riser Rated, OM1 Duplex, LC-LC, 11 Meter Length
Discontinued

Fiber Optic, Patch Cord, Riser Rated, OM1 Duplex, LC-LC, 11 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCLCC1MM

Fiber Optic, Patch Cord, Riser Rated,OM1 Duplex, LC-LC, 11 Meter Length

General

Catalog Number

DFRCLCLCC1MM

Color

UPC

662620328041

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Riser

Mode

OM1, MM

Logistics

Carton Quantity

25