HUBBELL CANADA
Image of DFRCLCLCC2MM Fiber Optic, Patch Cord, Riser Rated, OM1 Duplex, LC-LC, 2 Meter Length
Discontinued

Fiber Optic, Patch Cord, Riser Rated, OM1 Duplex, LC-LC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCLCC2MM

Fiber Optic, Patch Cord, Riser Rated,OM1 Duplex, LC-LC, 2 Meter Length

General

Catalog Number

DFRCLCLCC2MM

Color

UPC

662620328058

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OM1, MM

Logistics

Carton Quantity

25