
Brand: Hubbell Premise Wiring
Catalog ID: SFRCLCLCAS1SM
Riser Rated
Application
Data Exchange
Catalog Number
SFRCLCLCAS1SM
Color
Sub Brand
Fiber Patch Cords
Type
Single Mode-Simplex
UPC
662620617909
Length
3.3 ft
Length (Meters)
1 m
Fiber Type
OS2
Industry Standard(s)
EIA/TIA-455/-604
Carton Quantity
25