HUBBELL CANADA
Fiber Optic, Patch Cords, Riser, SingleMode, LC-LC, 2 Meter Length
Image of SFRCLCLCS2SM Fiber Optic, Patch Cords, Riser, SingleMode, LC-LC, 2 Meter Length
Image of SFRCLCLCS2SM Fiber Optic, Patch Cords, Riser, SingleMode, LC-LC, 2 Meter Length
Discontinued

Fiber Optic, Patch Cords, Riser, SingleMode, LC-LC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: SFRCLCLCS2SM

Fiber Optic, Patch Cords, Riser, SingleMode, LC-LC, 2 Meter Length

General

Catalog Number

SFRCLCLCS2SM

Color

Connector Type

LC/UPC to LC/UPC

UPC

662620613857

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC/UPC to LC/UPC