HUBBELL CANADA
Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 2 Meter Length
Image of SFRCLCALCAS2SM Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 2 Meter Length
Image of SFRCLCALCAS2SM Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 2 Meter Length
Discontinued

Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: SFRCLCALCAS2SM

Fiber Optic, Patch Cords, Riser, SingleMode, LCA-LCA, 2 Meter Length

General

Catalog Number

SFRCLCALCAS2SM

Color

Connector Type

LC/APC to LC/APC

UPC

662620614090

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC/APC to LC/APC