HUBBELL CANADA
Fiber Optic, Patch Cords, Riser, SingleMode, LCA-SCA, 3 Meter Length
Image of SFRCLCASCAS3SM Fiber Optic, Patch Cords, Riser, SingleMode, LCA-SCA, 3 Meter Length
Image of SFRCLCASCAS3SM Fiber Optic, Patch Cords, Riser, SingleMode, LCA-SCA, 3 Meter Length
Discontinued

Fiber Optic, Patch Cords, Riser, SingleMode, LCA-SCA, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: SFRCLCASCAS3SM

Fiber Optic, Patch Cords, Riser, SingleMode, LCA-SCA, 3 Meter Length

General

Catalog Number

SFRCLCASCAS3SM

Color

Connector Type

LC/APC to SC/APC

UPC

662620614168

Dimensions

Length (Meters)

3 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

LC/APC to SC/APC