HUBBELL CANADA
Image of DFRCLCLCS1SM Fiber Optic Products, Patch Cord, RiserRated, Single Mode, LC-LC, 1 Meter Length
Discontinued

Fiber Optic Products, Patch Cord, RiserRated, Single Mode, LC-LC, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCLCLCS1SM

Fiber Optic Products, Patch Cord, RiserRated, Single Mode, LC-LC, 1 Meter Length

Standard Product

General

Application

LC to LC

Catalog Number

DFRCLCLCS1SM

Color

Insulation

Size

50 Micron

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620327945

Dimensions

Length (Meters)

1 m

Size

50 Micron

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Wire Type

Multimode

Certifications And Compliance

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

25