HUBBELL CANADA
Image of DFRCSTSCD5MM Fiber Optic, Riser Rated, OM2 Duplex, ST-SC, 5 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM2 Duplex, ST-SC, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSTSCD5MM

Fiber Optic, Riser Rated, OM2 Duplex,ST-SC, 5 Meter Length

General

Catalog Number

DFRCSTSCD5MM

Color

UPC

662620329789

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Riser

Mode

OM2, MM

Logistics

Carton Quantity

25