HUBBELL CANADA
Image of DFRCSCSCE2MM Fiber Optic, Riser Rated, OM3 Duplex, SC-SC, 2 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM3 Duplex, SC-SC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSCSCE2MM

Fiber Optic, Riser Rated, OM3 Duplex,SC-SC, 2 Meter Length

General

Catalog Number

DFRCSCSCE2MM

Color

UPC

662620329253

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OM3, MM

Logistics

Carton Quantity

25