HUBBELL CANADA
Image of DFRCSTSCE5MM Fiber Optic, Riser Rated, OM3 Duplex, ST-SC, 5 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM3 Duplex, ST-SC, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSTSCE5MM

Fiber Optic, Riser Rated, OM3 Duplex,ST-SC, 5 Meter Length

General

Catalog Number

DFRCSTSCE5MM

Color

UPC

662620329987

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Riser

Mode

OM3, MM

Logistics

Carton Quantity

25