HUBBELL CANADA
Fiber Optic, Riser Rated, Single ModeDuplex, SC-SC, 2 Meter Length
Image of DFRCSCSCS2SM Fiber Optic, Riser Rated, Single ModeDuplex, SC-SC, 2 Meter Length
Image of DFRCSCSCS2SM Fiber Optic, Riser Rated, Single ModeDuplex, SC-SC, 2 Meter Length
Discontinued

Fiber Optic, Riser Rated, Single ModeDuplex, SC-SC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSCSCS2SM

Fiber Optic, Riser Rated, Single ModeDuplex, SC-SC, 2 Meter Length

General

Catalog Number

DFRCSCSCS2SM

Color

Connector Type

SC to SC

UPC

662620329352

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OS2, SM

Configuration

Connector Type

SC to SC

Logistics

Carton Quantity

25