HUBBELL CANADA
Image of DFRCSTSCS1SM Fiber Optic, Riser Rated, Single ModeDuplex, ST-SC, 1 Meter Length
Discontinued

Fiber Optic, Riser Rated, Single ModeDuplex, ST-SC, 1 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSTSCS1SM

Fiber Optic, Riser Rated, Single ModeDuplex, ST-SC, 1 Meter Length

General

Catalog Number

DFRCSTSCS1SM

Color

UPC

662620330044

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

Riser

Mode

OS2,SM

Logistics

Carton Quantity

25