HUBBELL CANADA
Image of DFRCSTSCS2SM Fiber Optic, Riser Rated, Single ModeDuplex, ST-SC, 2 Meter Length
Discontinued

Fiber Optic, Riser Rated, Single ModeDuplex, ST-SC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSTSCS2SM

Fiber Optic, Riser Rated, Single ModeDuplex, ST-SC, 2 Meter Length

General

Catalog Number

DFRCSTSCS2SM

Color

UPC

662620330051

Dimensions

Length (Meters)

2 m

Conductor Related

Fiber Type

Riser

Mode

OS2,SM

Logistics

Carton Quantity

25