HUBBELL CANADA
Image of SFSTSG Fiber Optic, Snap Fit, ST, Black, ZirconiaCeramic, Gray

Fiber Optic, Snap Fit, ST, Black, ZirconiaCeramic, Gray

Brand: Hubbell Premise Wiring

Catalog ID: SFSTSG

Fiber Optic, Snap Fit, ST, Black, ZirconiaCeramic, Gray.

  • Snap Fit
  • Gray Housing
  • Standard
  • ST-Style
  • Adapter

Standard Product

General

Application

Data Outlet

Catalog Number

SFSTSG

Color - Housing

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Ceramic

Material - Mounting Hardware

Snap-In, Keystone

Mounting Type

Standard

Repeatability

0.1 dB

Service Life

500 matings

Size

.58" X .76"

Style

ST-Style

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620552996

Dimensions

Size

.58" X .76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-2

Operational

Repeatability

0.1 dB

Service Life

500 matings

Temperature Rating

0C to 70C

Logistics

Carton Quantity

25