
Brand: Hubbell Premise Wiring
Catalog ID: HDPCLC50G4M8
Plenum Rated
Application
LC to LC
Catalog Number
HDPCLC50G4M8
Color
Insulation
Size
50 Micron, OM4
Sub Brand
Fiber Optic Products
Temperature Rating
0 Degrees C to 75 Degree C
Type
OptiChannel Fiber Patch Cords
UPC
662620309132
Length
26.2 ft
Length (Meters)
8 m
Size
50 Micron, OM4
Fiber Type
OM4
Wire Type
Multimode
Industry Standard(s)
EIA/TIA-455/-604
Temperature Rating
0 Degrees C to 75 Degree C
Carton Quantity
50