HUBBELL CANADA
Image of FPBKLTR6SC3M Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 6-Fiber Strands, OM3 Fiber, 3 Meter
Discontinued

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 6-Fiber Strands, OM3 Fiber, 3 Meter

Brand: Hubbell Premise Wiring

Catalog ID: FPBKLTR6SC3M

Fiber, Pigtail, Bundle, 250 Micron, Buffered Loose Tube, SC-Multi Mode, 6-Fiber Strands, OM3 Fiber, 3 Meter

Standard Product

General

Application

Optical Signal

Catalog Number

FPBKLTR6SC3M

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

SC-MM, 6F, 250LT, OM3

Temperature Rating

TIA 568-C.3

UPC

662620308784

Dimensions

Length

118.11 in

Outside Diameter

0.2

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Wire Size

50 Micron

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

TIA 568-C.3

Logistics

Carton Quantity

50