HUBBELL CANADA
Image of FPBKR12FC4M Fiber, Pigtail, Bundle, FC-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 Meter Length
Discontinued

Fiber, Pigtail, Bundle, FC-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FPBKR12FC4M

Fiber, Pigtail, Bundle, FC-Multi Mode, 12-Fiber Strands, OM4 Fiber, 3 Meter Length

Standard Product

General

Application

FC-MM

Catalog Number

FPBKR12FC4M

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620306544

Dimensions

Length (Meters)

3 m

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Fiber Type

Riser

Mode

OM4

Number of Fibers

12

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50