HUBBELL CANADA
Image of FPBKR6FC1M Fiber, Pigtail, Bundle, FC-Multi Mode, 6-Fiber Strands, OM1 Fiber, 3 Meter
Discontinued

Fiber, Pigtail, Bundle, FC-Multi Mode, 6-Fiber Strands, OM1 Fiber, 3 Meter

Brand: Hubbell Premise Wiring

Catalog ID: FPBKR6FC1M

Fiber, Pigtail, Bundle, FC-Multi Mode, 6-Fiber Strands, OM1 Fiber, 3 Meter

Standard Product

General

Application

FC-MM

Catalog Number

FPBKR6FC1M

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620306452

Dimensions

Length

118.11 in

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Logistics

Carton Quantity

50