HUBBELL CANADA
Image of FPBKR12SC1M Fiber, Pigtail, Bundle, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 Meter Length
Discontinued

Fiber, Pigtail, Bundle, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FPBKR12SC1M

Fiber, Pigtail, Bundle, SC-Multi Mode, 12-Fiber Strands, OM1 Fiber, 3 Meter Length

Standard Product

General

Application

Optical Signal

Catalog Number

FPBKR12SC1M

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

SC-MM, 12F, OM1

Temperature Rating

TIA 568-C.3

UPC

662620306391

Dimensions

Length (Meters)

3 m

Outside Diameter

0.2

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Fiber Type

Riser

Mode

OM1

Number of Fibers

12

Wire Size

62 Micron

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

TIA 568-C.3

Logistics

Carton Quantity

50