HUBBELL CANADA
Image of FPBKR12ST2M Fiber, Pigtail, Bundle, ST-Multi Mode, 12-Fiber Strands, OM2 Fiber, 3 Meter
Discontinued

Fiber, Pigtail, Bundle, ST-Multi Mode, 12-Fiber Strands, OM2 Fiber, 3 Meter

Brand: Hubbell Premise Wiring

Catalog ID: FPBKR12ST2M

Fiber, Pigtail, Bundle, ST-Multi Mode, 12-Fiber Strands, OM2 Fiber, 3 Meter

Standard Product

General

Application

Optical Signal

Catalog Number

FPBKR12ST2M

EU RoHS Indicator

Yes

Insulation

Item Type

Material

Glass Fiber

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

Plug Type

ST-MM, 12F, OM2

Temperature Rating

TIA 568-C.3

UPC

662620306636

Dimensions

Length (Meters)

3 m

Outside Diameter

0.2

Pitch

12

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Conductor Type

Glass

Fiber Type

Riser

Mode

OM2

Number of Fibers

12

Wire Size

50 Micron

Wire Type

Multimode

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

TIA 568-C.3

Logistics

Carton Quantity

50