HUBBELL CANADA
Image of OFPNL1U2SP Fiber Rack Mount Panel, 1 Rack Unit, 2 FSP Slots, FSP Flat Panel, Unloaded

Fiber Rack Mount Panel, 1 Rack Unit, 2 FSP Slots, FSP Flat Panel, Unloaded

OR

Brand: Hubbell Premise Wiring

Catalog ID: OFPNL1U2SP

Fiber Rack Mount Panel, 1 Rack Unit, 2 FSP Slots, FSP Flat Panel, Unloaded.

Accepts all Standard FSP-Series Panels and OC-Series Cassettes

2) 6-Packs, Unloaded

General

Adapter Type

FSP Panel

Application

Fiber

Catalog Number

OFPNL1U2SP

Color

Black

Interface

Material

Steel

Number of Slots

2

Rack Units

1 RU

Style

Unloaded

Sub Brand

OptiChannel

Type

FSP Flat Panel

UPC

662620301693

Dimensions

Cubic Capacity

11.875 cu.in

Depth

0.5 in

Height

1.25 in

Width

19 in

Conductor Related

Cable Entry

Rear

Certifications And Compliance

Industry Standard(s)

TIA 568-C

Operational

Adapter Type

FSP Panel

Configuration

Number of Slots

2