HUBBELL CANADA
Image of STRAY12RFS Fiber Splice Tray, 144F, Ribbon, 10"

Fiber Splice Tray, 144F, Ribbon, 10"

Brand: Hubbell Premise Wiring

Catalog ID: STRAY12RFS

Fiber Splice Tray, 144F, Ribbon, 10".

  • 144F
  • Ribbon
  • 10"

12 Splice Capacity

General

Catalog Number

STRAY12RFS

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Stud or Wire Tie

Type

Splice Trays

UPC

662620242286

Dimensions

Thickness

0.03

Conductor Related

Cable Entry

Left or Right

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

Logistics

Carton Quantity

25