
Brand: Hubbell Premise Wiring
Catalog ID: FTUOS12SP
NEMA 4x
Application
OSP Wall Mount
Catalog Number
FTUOS12SP
Color
Black
Compatibility
FSP Series Panels and LGX MPO Cassettes
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Pole Mount/Wall Mount
Number Of Ports
288
Style
Unloaded, 12 Panel Capacity
Type
Outside Plant Wall Mount Enclosure
UPC
662620614830
Cubic Capacity
775.18 cu.in
Depth
14 in
Height
4.9 in
Width
11.3 in
Cable Entry
Rear/Sides
EU RoHS Indicator
Yes
Compatibility
FSP Series Panels and LGX MPO Cassettes
Number Of Ports
288