HUBBELL CANADA
Image of S1PTFFBL Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Aluminum Cover

Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Aluminum Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1PTFFBL

SystemOne, Fire-Rated Poke-Through, One-Piece, Furniture Feed, with Painted Aluminum Cover

  • Multi-Service Furniture Feed FRPT
  • Up to 4 Hour Fire Rating
  • (1) 3/4"Threaded Hub for Power and (1) 1½" Threaded Hub for Data
  • Aluminum Cover and Flange with Aluminum Powder Paint Finish

General

Catalog Number

S1PTFFBL

Color

Black

EU RoHS Indicator

No

Finish Type

Item Type

Knockouts

Material

Composite

Material - Mounting Hardware

Step-Down Installation

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Specifications

  • Approval - Approved for use in the City of Chicago
  • Cover and flange - Powder coat cast aluminum
  • Min. floor thickness - 2 1/4 in. (57.2)
  • Mounting - 4 in. (101.6) cored concrete Dia. through hole

Style

FRPT Kits

UPC

783585371702

Conductor Related

Cable Entry

Threaded Hubs

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • cULus Listed
  • Meets ADA Standards
  • UL 514A Listed

Configuration

Knockouts

Number Of Outlets

(1) 3/4" & (1) 1½" Threaded Hub Multi-Service

Logistics

Carton Quantity

1

Pallet Quantity

55