HUBBELL CANADA
Image of S1R4DIV Fire Rated Poke Throughs, Recessed 4" Series, Replacement Low Voltage Divider

Fire Rated Poke Throughs, Recessed 4" Series, Replacement Low Voltage Divider

Brand: Hubbell Wiring Device-Kellems

Catalog ID: S1R4DIV

Fire Rated Poke Throughs, Recessed 4" Series, Replacement Low Voltage Divider

  • Replacement Divider for S1R4PTxx Series Fire-Rated Poke-Throughs
  • Steel Construction
  • Provides Barrier Between Services

Standard Product

General

Application

4" Fire-Rated Poke-Through Series

Application - For Use On

Concrete

Catalog Number

S1R4DIV

Color

EU RoHS Indicator

Contact Manufacturer

Finish Type

Item Type

Material

Steel

Mounting Type

Screw Mount

Size

Standard Sized Product

Style

Accessories

Type

4" Recessed Rated Poke Through Accessories

UPC

783585446097

Dimensions

Size

Standard Sized Product

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

cULus Listed