HUBBELL CANADA
Image of FL1825X03D FL1825X03D, Uninsulated Flag Style Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

FL1825X03D, Uninsulated Flag Style Female Quick Disconnect For 22 - 18 AWG (.25 x .03)

Brand: Burndy

Catalog ID: FL1825X03D

Uninsulated Flag Style Female Quick Disconnect For 22 - 18 AWG (.25 x .03).

FL1825X03D.

  • Flag-style female quick disconnects provide quick, reliable, snap-together interconnections without the use of tools
  • Side entrance chamfer permits connections of 90° without bending the wire

General

Application

Female Disconnect

Catalog Number

FL1825X03D

EU RoHS Indicator

Yes

Material

Brass

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810297339

UPC 14 Digit GTIN

00781810297339

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - Outside Diameter inch

0.13 in

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Conductor Related

Conductor - Copper Str Size Range

20 AWG - 18 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1200

Pallet Quantity

99999