



Brand: TradeSelect
Catalog ID: 52C1BAR
Use this Hubbell® 4 in. Square Flat Box Cover over a 4 in. Square Box when doing a cross connection.
Application
Covers are used to close an outlet box. Raised device covers are used for mounting switches or receptacles.
Bracket Type
No Bracket
Catalog Number
52C1BAR
Color
Drawn or Welded
Drawn
Material
Steel
Number of Gang(s)
1-Gang
Size
4 in
Type
Mudring, Cover
UPC
626463000168
Actual Depth
0.051 in
Raised Ground
No
Size
4 in
Weight
0.23 lb
Certified Listed
CSA
Industry Standard(s)
CSA Certified
Bracket Type
No Bracket
Number of Gang(s)
1-Gang
Carton Quantity
50
Pallet Quantity
7200