HUBBELL CANADA
Flat, Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes
Image of 701FG Flat, Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes

Flat, Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes

Brand: Raco

Catalog ID: 701FG

Flat, Gangable Cable Protector Plates for RACO 686, 687, and Nongangable Masonry Boxes

  • Raised - covers protect Decora, duplex, and switch devices.
  • Feature patented wire retrieval loop to hold data wire in place.
  • 1/2 in. knockout included
  • Key-hole allows for installation of cover without removing the box screws
  • Pre-galvanized steel construction
  • UL listed

General

Catalog Number

701FG

Color

EU RoHS Indicator

Contact Manufacturer

Material

Steel

Paintable/Stainable

No

Type

Cable Protector Plate

UPC

050169947050

Dimensions

Dimensions

0.356 in x 1.898 in x 3.53 in

Height

3.53 in

Length

0.356 in

Weight

0.062 lb

Width

1.898 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Pallet Quantity

12800