HUBBELL CANADA
Image of SF038 Flex Conn Screw In Zinc 0.375 In., SF038

Flex Conn Screw In Zinc 0.375 In., SF038

Brand: TradeSelect

Catalog ID: SF038

FLEX CONN SCREW IN ZINC 0.375IN

Trade size: 3/8" (12), Carton Quantity: 50, Case Quantity: 500

General

Application

For use in dry locations to bond flex metal conduit to junction box or enclosure

Catalog Number

SF038

Material

Zinc

Type

EMT To Flex Connector

UPC

626463034200

Certifications And Compliance

Certified Listed

CSA, UL LISTED

Logistics

Carton Quantity

50