HUBBELL CANADA
Image of SFK050 Flex Coup Screw In Zinc 0.50 In., SFK050

Flex Coup Screw In Zinc 0.50 In., SFK050

Brand: TradeSelect

Catalog ID: SFK050

FLEX COUP SCREW IN ZINC 0.50IN

Trade size: 1/2" (16), Carton Quantity: 50, Case Quantity: 500

General

Application

For use in dry locations to bond flex metal conduit to junction box or enclosure

Catalog Number

SFK050

Material

Zinc

Type

Flex To Flex Coupling

UPC

626463034224

Certifications And Compliance

Industry Standard(s)

CSA Certified