HUBBELL CANADA
Image of S1F038 Flex Strap 1 Hole 0.375 In., S1F038

Flex Strap 1 Hole 0.375 In., S1F038

Brand: TradeSelect

Catalog ID: S1F038

FLEX STRAP 1 HOLE 0.375IN

Trade size: 3/8" (12), Carton Quantity: 100, Case Quantity: 1000

General

Application

Used to mount EMT conduit

Catalog Number

S1F038

Material

Steel

Type

One hole strap

UPC

626463034347

Certifications And Compliance

Certified Listed

CSA

Logistics

Carton Quantity

100