HUBBELL CANADA
Image of FLN1025X03D FLN1025X03D, Nylon Flag-Style Quick Disconnect For 12 - 10 AWG (.25 x .03)

FLN1025X03D, Nylon Flag-Style Quick Disconnect For 12 - 10 AWG (.25 x .03)

Brand: Burndy

Catalog ID: FLN1025X03D

Nylon Flag-Style Quick Disconnect For 12 - 10 AWG (.25 x .03).

FLN1025X03D.

  • Flag-style female quick disconnects provide quick, reliable, snap-together interconnections without the use of tools
  • Side entrance chamfer permits connections of 90° without bending the wire
  • Dimpled female socket detent ensures firm grip

General

Application

Female Disconnect

Catalog Number

FLN1025X03D

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Brass

Sub Brand

FINGRIP

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810524060

UPC 14 Digit GTIN

00781810524060

Dimensions

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Conductor Related

Conductor Range

#12 AWG to #10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100