HUBBELL CANADA
Image of FLN1425X03D FLN1425X03D, Nylon Flag-Style Quick Disconnect For 16 - 14 AWG (.25 x .03)

FLN1425X03D, Nylon Flag-Style Quick Disconnect For 16 - 14 AWG (.25 x .03)

Brand: Burndy

Catalog ID: FLN1425X03D

Nylon Flag-Style Quick Disconnect For 16 - 14 AWG (.25 x .03).

FLN1425X03D.

  • Flag-style female quick disconnects provide quick, reliable, snap-together interconnections without the use of tools
  • Side entrance chamfer permits connections of 90° without bending the wire
  • Dimpled female socket detent ensures firm grip

General

Application

Female Disconnect

Catalog Number

FLN1425X03D

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Brass

Sub Brand

HYDENT

Trade Name

FINGRIP™

Type

Disconnect Connectors

UPC

781810525623

UPC 14 Digit GTIN

00781810525623

Dimensions

Dimension - Strip Length inch

3/8 in

Dimension - Width inch

0.25 in

Dimension - Width mm

6 mm

Conductor Related

Conductor Range

#16 AWG to #14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

600

Pallet Quantity

99999