HUBBELL CANADA
Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Nickel
Image of RF515NI Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Nickel
Image of RF515NI Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Nickel
play
Tradeselect Devices

Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Nickel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF515NI

Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Nickel

Hubbell Wood Floor Boxes allow for the placement of electrical power or a combination of power and voice/data devices. Specifically designed for use with structural wood floors. The boxes are height adjustable (up to ¾ inch) for optimal alignment and fit.

  • Pre-assembled flange and cover for fast installation
  • Top screw fastening and side joist mounting provided
  • Height accessible adjustments after the box is mounted

General

Catalog Number

RF515NI

Color

Nickel

EU RoHS Indicator

Specifications

Material - Nickel Plated

UPC

883778300257

Dimensions

Weight

1.155 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

350