HUBBELL CANADA
Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Stainless Steel
Image of RF515SS Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Stainless Steel
Image of RF515SS Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Stainless Steel
play
Tradeselect Devices

Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Stainless Steel

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF515SS

Floor and Wall Boxes, Residential Floor Box Kit, Woor Floor Type, 1-Gang, Stainless Steel

Hubbell Wood Floor Boxes allow for the placement of electrical power or a combination of power and voice/data devices. Specifically designed for use with structural wood floors. The boxes are height adjustable (up to ¾ inch) for optimal alignment and fit.

  • Pre-assembled flange and cover for fast installation
  • Top screw fastening and side joist mounting provided
  • Height accessible adjustments after the box is mounted

General

Catalog Number

RF515SS

Color

Stainless Steel

EU RoHS Indicator

Specifications

Material - Aluminum

UPC

883778112836

Dimensions

Weight

2.35 lb

Certifications And Compliance

EU RoHS Indicator

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

350