HUBBELL CANADA
Floor Boxes, CFB10 Series, Low Voltage Divider
Image of CFB10DIV Floor Boxes, CFB10 Series, Low Voltage Divider
Image of CFB10DIV Floor Boxes, CFB10 Series, Low Voltage Divider
Discontinued

Floor Boxes, CFB10 Series, Low Voltage Divider

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CFB10DIV

Floor Boxes, CFB10 Series, Low Voltage Divider

  • CFB10 Series
  • Low Voltage Divider

General

Accessory Type

Dividers

Application - For Use On

Concrete

Catalog Number

CFB10DIV

Cover Shape

Rectangle; Round

Cover Type

Rectangle; Round

Material

Pre Galvanized Steel

Product Family

Recessed - CFB Series

Size

10-Gang

Type

Accessories

UPC

783585447667

Dimensions

Size

10-Gang

Weight

0.02 lb