
Brand: Wiegmann
Catalog ID: SSFK1220
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
SSFK1220
Color
EU RoHS Indicator
No
Finish Type
Material
304 Stainless Steel
Type
Floor Stand Kit
UPC
786725848027
Depth
20 in
Height
12 in
Weight
40 lb
Width
8 in
EU RoHS Indicator
No
Carton Quantity
1