
Brand: Wiegmann
Catalog ID: FK1808
Floor stand kits are utilized to raise most single and double door freestanding enclosures up off of the ground.
Catalog Number
FK1808
Color
EU RoHS Indicator
No
Finish Type
Material
Carbon Steel
Type
Floor Stand Kit
UPC
786725368501
Depth
8 in
Height
18 in
Weight
40 lb
Width
8 in
EU RoHS Indicator
No
Carton Quantity
1